SWRU628 January   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 PCB Storage and Handling Recommendations
    2. 2.2 Antenna
    3. 2.3 Setup
  9. 3Software
    1. 3.1 IWRL6432FSP EVM in TIDA-010254 Reference Design
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References

Features

  • 57GHz to 64GHz mmWave sensor
    • Antennas are designed to operate from 60GHz to 64GHz
  • Three receive (RX) and two transmit (TX) antennas
  • Wide Field of View (FoV):
    • 120° azimuth
    • 80° elevation
  • FR408HR-based PCB substrate
  • Cost-optimized PCB rules allow for lower manufacturing cost: no micro vias, only full stackup vias, and no via-in-pad
  • On-board DC-DCs generate 1.8V and 1.2V rails for power optimized topology