SWRU628 January   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 PCB Storage and Handling Recommendations
    2. 2.2 Antenna
    3. 2.3 Setup
  9. 3Software
    1. 3.1 IWRL6432FSP EVM in TIDA-010254 Reference Design
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References

Description

The IWRL6432FSP EVM is a form-factor optimized, easy-to-use, 60GHz mmWave sensor evaluation kit based on the IWRL6432 radar device with an onboard FR4-based antenna. This board enables proximity sensing and provides access to point-cloud data over a UART interface with a 3.3V power input. This kit is supported by mmWave tools, demos and software including the MMWAVE-L-SDK software development kit and the RADAR-TOOLBOX.