SWRU629A September 2024 – February 2025
To measure the current draw of the CC35xxE device for both power supplies (3.3V or 1.8V), a jumper labeled J17 (for 3.3V supply) and a jumper labeled J16 (for 1.8V supply) is provided on the board. By removing J16, users can place an ammeter into this path to observe the current on the 1.8V supply. The same process can be used for observing the current on the 3.3V supply with J17. TI recommends this method for measuring the LPDS.