SWRU637 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Energy Trace
    4. 2.4 Hardware and Debug Setup
      1. 2.4.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.4.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    5. 2.5 BoosterPack Connector Pinout
    6. 2.6 XDS110 Interface Connector
    7. 2.7 Debug Interface Connector
    8. 2.8 Jumper Information
    9. 2.9 Push Buttons
  9. 3Advanced use of the LaunchPad Hardware
    1. 3.1 External Antenna
    2. 3.2 XDS110 GPIOs
    3. 3.3 Reset Selection on BoosterPack Connector
    4. 3.4 I2C Pullup Resistors
  10. 4Software
    1. 4.1 Getting Started
    2. 4.2 Out of Box Demo
  11. 5Hardware Design Files
    1. 5.1 Reference Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Specification

The LP-EM-CC2340R53 is designed using the CC2340R53 wireless MCU that has a 48MHz Arm Cortex-M0+ processor, 512kB of in-system programmable flash, 12kB of ROM for bootloader and drivers, and 64kB of ultra-low leakage SRAM with full RAM retention in standby mode. In addition, the LP-EM-CC2340R53 is a 2.4GHz RF transceiver compatible with Bluetooth 5.3 Low Energy and IEEE 802.15.4 PHY and MAC, contains an integrated balun, supports over-the-air upgrade (OTA), and has a Serial Wire Debug (SWD) interface.

The MCU consumption has a 2.6mA active mode running CoreMark®, at 53μA/MHz, consumes less than 710nA in standby mode, and 165nA shutdown mode with wake-up on a pin.

The Radio consumption is 5.3mA in RX mode, 5.1mA in TX mode at 0dBm, and less than 11.0mA in TX at +8dBm. In additional, the radio is capable of –102dBm sensitivity for Bluetooth Low Energy 125kbps, –96.5dBm sensitivity for Bluetooth Low Energy 1Mbps, and –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)

The LP-EM-CC2340R53 has support for 2-pin SWD debugging and a 32kHz external XTAL for the lowest power consumption and accurate RTC timekeeping. Each feature uses 2 pins that can be re-used as GPIOs if desired, bringing the number of GPIOs to a maximum of 26. In addition, this LaunchPad can support:

  • 3 × 16-bit and 1× 24-bit general-purpose timers, quadrature decode mode support
  • 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer