SWRU637 March 2025
The LP-EM-CC2340R53 supports the I2C port of the CC2340R5 device: pins DIO0 (SDA) and DIO24 (SCL). To use I2C, however, pullup resistors are required and can be added to the footprints designated by R66 and R67 on the LP-EM-CC2340R53 board. The correct value for these resistors varies according to the bus length and other intrinsic characteristics. To properly do this calculation, consult the application note Understanding the I2C Bus.