SWRU637 March 2025
EnergyTrace™ is available on any of the above compatible Debug Probes except the LP-XDS110. The tool can be used standalone as a power profiling tool, which allows ultra-low power measurements, or in EnergyTrace++ mode within a debug session, which allows for complete state monitoring and helps optimize the application for ultra-low-power consumption.
To use EnergyTrace, the XDS110 Debug Probe must provide power to the LP-EM-CC2340R53 to perform current measurements. EnergyTrace embedded in the LP-XDS110ET or in a separate LaunchPad only supports 3.3V supply voltage, but using a TMDSEMU110-U with the optional EnergyTrace HDR adapter TMDSEMU110-ETH allows powering through the full range of the board voltages. The Measuring Current Consumption Application Report describes how to run EnergyTrace from CCS.