SWRU637 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Energy Trace
    4. 2.4 Hardware and Debug Setup
      1. 2.4.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.4.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    5. 2.5 BoosterPack Connector Pinout
    6. 2.6 XDS110 Interface Connector
    7. 2.7 Debug Interface Connector
    8. 2.8 Jumper Information
    9. 2.9 Push Buttons
  9. 3Advanced use of the LaunchPad Hardware
    1. 3.1 External Antenna
    2. 3.2 XDS110 GPIOs
    3. 3.3 Reset Selection on BoosterPack Connector
    4. 3.4 I2C Pullup Resistors
  10. 4Software
    1. 4.1 Getting Started
    2. 4.2 Out of Box Demo
  11. 5Hardware Design Files
    1. 5.1 Reference Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad

On the separate LaunchPad:

  • Remove all of the header jumpers except GND and 3V3.
  • Set the power jumper to reflect the scenario. Set the jumper to XDS110 power if the LP-EM-CC2340R53 is to be powered by the separate LaunchPad. Set this to Extern Pwr if external power is to be provided instead. Care must be taken to keep the board voltage within its operating range (1.8V to 3.6V).
  • Connect one end of the 10-pin Debug Cable to the XDS110 Out connector on the LaunchPad.
  • Connect one end of the 2-wire Power Cable to the 3V3 and GND header of the LaunchPad.

On the (LP-EM-CC2340R53):

  • Connect the other end of the 10-pin Debug Cable to the Target In connector.
  • Connect the other end of the 2-wire Power Cable to the GND and 3V3 header. Verify that the polarity is correct.

The final configuration is shown in Figure 2-3.

LP-EM-CC2340R53 Connection of LP-EM-CC2340R53 with XDS110 Debug ProbeFigure 2-3 Connection of LP-EM-CC2340R53 with XDS110 Debug Probe