SWRU639 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Block Diagram
      1. 2.1.1 Design Considerations
    2. 2.2 Power Requirements
      1. 2.2.1 System Design Theory
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2243
      2. 2.3.2 AM2732R
      3. 2.3.3 LP876242-Q1
      4. 2.3.4 LM62460-Q1
      5. 2.3.5 TCAN1043A-Q1
      6. 2.3.6 TCAN1044A-Q1
      7. 2.3.7 TMP102-Q1
      8. 2.3.8 TPS61379-Q1
      9. 2.3.9 DP83TC812-Q1
    4. 2.4 Virtual Antenna Array
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Angle Resolution Measurement
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout Recommendations
      1. 4.2.1 20GHz (FMCW) RF LO Sync
      2. 4.2.2 PCB Layer Stackup
    3. 4.3 BOM
  11. 5Tools and Software
  12. 6Related Documentation
    1.     Supplemental Content
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8Revision History

Angle Resolution Measurement

The azimuth angle resolution was measured by using two 10dBsm corner reflectors placed in the same range-bin at a radial distance of about 9.5 meter from the radar. Boresight calibration is applied prior to angle estimation (for example, measurements from a single corner reflector placed at boresight are used to compensate for the inter-channel phase gain mismatch).

The angle estimation was performed using a 512-point FFT. The measured angular spectrum from the range-Doppler bin corresponding to the reflection of the corner reflectors is shown in Figure 3-1 where we can see the peaks corresponding to the two corner reflectors. The measured angular separation between the peaks is about 3.3 deg which is close to the theoretical angular resolution of about 3 deg. Higher angular resolution can be obtained by using more computationally extensive angle estimation methods such as Capon Beamformer or MUSIC.

AWR2243-2X-CAS-EVM Corner ReflectorsFigure 3-1 Corner Reflectors

Angular spectrum from the range bin corresponding to the two corner reflectors is shown in Figure 3-2.

AWR2243-2X-CAS-EVM Angular Resolution
                    MeasurementFigure 3-2 Angular Resolution Measurement