SWRU639 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Block Diagram
      1. 2.1.1 Design Considerations
    2. 2.2 Power Requirements
      1. 2.2.1 System Design Theory
    3. 2.3 Highlighted Products
      1. 2.3.1 AWR2243
      2. 2.3.2 AM2732R
      3. 2.3.3 LP876242-Q1
      4. 2.3.4 LM62460-Q1
      5. 2.3.5 TCAN1043A-Q1
      6. 2.3.6 TCAN1044A-Q1
      7. 2.3.7 TMP102-Q1
      8. 2.3.8 TPS61379-Q1
      9. 2.3.9 DP83TC812-Q1
    4. 2.4 Virtual Antenna Array
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Angle Resolution Measurement
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout Recommendations
      1. 4.2.1 20GHz (FMCW) RF LO Sync
      2. 4.2.2 PCB Layer Stackup
    3. 4.3 BOM
  11. 5Tools and Software
  12. 6Related Documentation
    1.     Supplemental Content
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8Revision History

Power Requirements

The battery power connects to the 12V input terminal, J10. The wide VIN buck, LM62460Q1, is used to convert this 12V input to a 3.3V output. The LP876242-Q1 then takes the 3.3V input and creates, 1.8V, 1.2V and 1.0V rails. To maintain a low-noise supply, the 1V rail is filtered to create a clean input rail for the radio frequency (RF) section of the radar.