TIDT244 July 2021
The output ripple voltage is shown in the following figure. The ripple was measured tip and barrel across ceramic output capacitors C10 and C14.
Figure 4-9 VIN = 400 V and VOUT =
400 V at 2 A. Resistive Load (VOUT: 2.5 V/DIV, 10 µs/DIV, BWL = 20
MHz)