TIDT244 July 2021
| Parameter | Specifications |
|---|---|
| Input voltage range | 340 V–420 V, after > 335-V startup |
| Output voltage | 282 V–400 V, (CHG VSET DAC = 0 Vdc–3 Vdc) |
| Output current | 0 A–2 A, (CHG ISET DAC = 0% to 100%, 100 kHz, 2.5 V) |
| Switching frequency | 100 kHz |
| Isolation | No |