TIDT244 July 2021
This graph displays the measured output current versus CHG ISET DAC at an input voltage of 400 Vdc. A PWM signal is provided at J8 with a frequency of 100 kHz, an amplitude of 2.5 V, and a duty cycle varying between 0% and 100%. A constant resistance mode load of 200 Ω is used and VOUT is allowed to vary with the current control.
Figure 3-7 CHG
ISET DAC Accuracy Curve
Figure 3-8 CHG
ISET DAC Accuracy Table