TIDUE73B April 2018 – February 2026
Table 2-4 lists the C2000 Real-Time MCU resources used by the TIDM-1010 reference design.
| RESOURCE NAME AND QUANTITY | TYPE | PURPOSE |
|---|---|---|
| CLB × 2 | Type 1 or later | Provides the SPI clock, delay compensation, and CDM bit control. If the tile instance is changed, then routing in/out of the CLB must also be updated. |
| GPIO × 3 | I/O |
|
| GPIO × 1 | I/O (F2837xD, F2837xS and F28007x only) |
|
| INPUTXBAR or CLB_INPUTXBAR × 1 | Module, I/O | Connect the SPI PICO pin to the CLB input. |
| OUTPUTXBAR or CLB_OUTPUTXBAR or CLB override of peripheral output × 2 | Module, I/O |
|
| SPI × 1 | Module and I/Os | One SPI instance to receive the RS-485 physical layer data signal. The SPI clock is controlled by the CLB. |
| CPU and Memory | Module | CPU and memory use for various functions. |