TIDUE73B April 2018 – February 2026
This section provides an overview of the software used by TIDM-1010. For comprehensive documentation, refer to the C2000 BiSS-C Encoder Interface Software Guide (HTML, PDF).
The software guide includes:
Figure 3-2 shows the software architecture implemented in this reference design. The software is implemented in a modular and portable manner. The main components include the C2000 Driver Library, the BiSS-C Encoder Interface Library, the SysConfig GUI Device Configuration Tool, and the CLB Tool.
A flowchart for the C2000 BiSS-C communications demonstration is shown in Figure 3-3. The example application configures the C2000 device, creates control data frames, sends the MA signal, unpacks responses, and checks the CRC.