TIDUE73B April 2018 – February 2026
Multiple LaunchPad development kits support the TIDM-1010 reference design. Each of the C2000 Real-Time Microcontrollers listed feature the Configurable Logic Block (CLB). The encoder interface makes extensive use of the CLB. The CLB peripheral allows users to incorporate custom logic without the need for an external FPGA or CPLD. The CLB is composed of submodules that combine together to enable custom digital logic. Submodules include: Finite State Machines (FSM), Lookup Tables (LUT), and counters. The CLB also interfaces with existing on-chip control peripherals to enhance functionality and provide design options.
To learn more about the CLB, visit the C2000 Academy Configurable Logic Block module.
| LaunchPad™ DEVELOPMENT KIT (2) | MCU DEVICE PRODUCT FOLDER |
|---|---|
| LAUNCHXL-F28P65X | TMS320F28P650DK |
| LAUNCHXL-F28P55X | TMS320F28P550SJ |
| Not available(1) | TMS320F28P551SG |