TIDUEH2C
April 2021 – September 2022
Description
Resources
Features
Applications
5
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.3.1
OPA365-Q1 (50 MHz)
2.3.2
OPA607-Q1 (50 MHz)
2.3.3
OPA836 (same as OPA2836-Q1) (205 MHz)
2.3.4
OPA863 (50 MHz)
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
19
3.3
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Documentation Support
4.3
Support Resources
4.4
Trademarks
5
About the Author
6
Revision History
Features
Compares 4 amplifiers and/or circuits
Shunt and gain resistors can be configured as needed
Amplifier GBWP:
OPA365-Q1 = 50 MHz
OPA836 (same as OPA2836-Q1) = 205 MHz
OPA863 = 50 MHz
OPA607-Q1 = 50 MHz
1% settling time ≤ 0.5 us
2-W, 1-mΩ shunt resistor (2512 package)
≤ 250 ns 0.5 LSB small-signal settling time to support a 12-bit, 3.3 V ADC at 2MSPS
< 250 μV
RMS
total noise
Can be wired into existing applications for fast verification