TIDUEH2C April 2021 – September 2022
0603 gain resistors (Rg) for each gain tested. The feedback resistance (Rf) is 1 kΩ for <20V/V gain and 10 kΩ for high gain. To account for the function generator's 50 Ω source impedance, the IN+ gain resistor should be 50 Ω less than the IN- gain resistor.
Gain, Rg: 1 V/V, 1 kΩ; 5 V/V, 200 Ω; 10 V/V, 100 Ω; 20 V/V, 200 Ω; 200 V/V, 50 Ω