TIDUEY1C November 2020 – June 2025 BQ25798
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Sink Capabilities | 5V–20V | VBUS from USB Type-C input |
| Source Capabilities | 5V–20V | Output from BQ25798 |
| Cell Configurations | 2 cell–4 cell | Battery Cell Number |
| Charge Current | Up to 5A | Battery Charging Current |
| OTG Capability | Up to 45W | Sourcing Power From Battery |