TIDUEY1C November   2020  – June 2025 BQ25798

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS25751D
      2. 2.3.2 BQ25798
    4. 2.4 System Design Theory
      1. 2.4.1 TPS25751D PD Controller
      2. 2.4.2 BQ25798 Battery Charger
      3. 2.4.3 TPS54531 Buck Converter
      4. 2.4.4 TLV75533 LDO
      5. 2.4.5 USB Type-C® Receptacle
      6. 2.4.6 Supporting Components for Programming
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware and Software Requirements
    2. 3.2 Application Customization Tool
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Altium Project
    2. 4.2 Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

USB Type-C® Receptacle

Figure 2-8 shows the schematic of the USB Type-C receptacle that this design uses. From this receptacle, the communication (CC1 and CC2) and VBUS pins are mapped appropriately to the TPS25751D PD controller. In addition, the TVS2200 diode, which is a 22V precision surge protection clamp, is also added to the design at the USB Type-C port for added protection.

TIDA-050047 USB Type-C® Receptacle Circuit With
                    TVS2200Figure 2-8 USB Type-C® Receptacle Circuit With TVS2200