TIDUEY1C November 2020 – June 2025 BQ25798
The integrated USB Type-C and USB PD and charging reference design is a USB Type-C and PD controller system along with a battery charging system capable of 66W sinking and up to 45W sourcing. This reference design can support charging 2S to 4S batteries through a USB Type-C port, in addition to the USB Type-C communication and power delivery negotiations.
This board features charging up to 18.8V or 5A, without the need for any external FETs. An external microprocessor is not necessary as the USB-PD controller handles the I2C communications to the battery charger IC to configure the appropriate functionality. Some examples of what the USB-PD controller handles includes setting the charging voltage and current, and configuring the battery charger for OTG or charge mode based off of the active USB Type-C power role.