TIDUEY1C November 2020 – June 2025 BQ25798
The BQ25798 is a highly integrated switch-mode buck-boost charger for a 1- to 4-cell Li-ion battery and a Li-polymer battery. The integration includes four switching MOSFETs (Q1, Q2, Q3, and Q4), input and charging current sensing circuits, battery FET (QBAT), and all the loop compensation of the buck-boost converter. This battery charger receives I2C commands from the PD controller to configure the registers appropriately for the desired application. There are sockets to connect the charger to a system as well as a battery.