TIDUEZ9B July 2022 – April 2023
For debugging and status indication, there are a few different options in this design. First, there are three LEDs for the 5.25-V (D11), 5-V (D10), and 3.3-V (D12) supply voltages and four additional LEDs (D5, D6, D7, and D8) added, which are controlled via GPIOs of the C2000 controlCARD. Additionally, there are two DAC channels routed from the C2000 controlCARD to connector J6, which is used for the indicated different states as well. Additionally, there is one GPIO signal and GND connected to J6, where the GPIO is used for an external interrupt to start the arc detection or as an error output to a different part of the system. Resistors R100, R101, R102, and R103 can be populated in a different way to indicate different versions of the PCB to the software. These debugging and indication options are not implemented in the available software yet. Table 2-1 gives an overview of the debugging options and the related GPIOs and pin numbers they are connected to with a short summery of the function.
| PARTS | GPIO NUMBER | HSEC PIN NUMBER | FUNCTION |
|---|---|---|---|
| D11 | - | - | Status indication of 5.25-V supply |
| D10 | - | - | Status indication of 5-V analog supply |
| D12 | - | - | Status indication of 3.3-V supply |
| D5 | GPIO37 | 58 | Generic status LED (unused by default) |
| D6 | GPIO35 | 60 | Generic status LED (unused by default) |
| D7 | GPIO39 | 62 | Generic status LED (unused by default) |
| D8 | GPIO23 | 64 | Generic status LED (unused by default) |
| J6 Pin 1 | - | - | GND |
| J6 Pin 2 | - | 11 | DACA output (unused by default) |
| J6 Pin 3 | - | 9 | DACB output (unused by default) |
| J6 Pin 4 | GPIO34 | 86 | External input with pulldown (unused by default) |
| R100, R102 | GPIO5 | 70 | Optional board indication. R100 is pullup R102 is pulldown. Both are DNP by default |
| R101, R103 | GPIO4 | 68 | Optional board indication. R101 is pullup R103 is pulldown. Both are DNP by default |