TIDUEZ9B July 2022 – April 2023
The filter stage shown in Figure 2-3 consists of an OPA4322, 4-channel operational amplifier. U6A and U6B form a low-pass filter with a cutoff frequency at 100 kHz. U6C and U6D form a high-pass filter with a cutoff frequency of 30 kHz. In combination, this forms a band-pass filter with a pass band of 30 kHz to 100 kHz. The split topology of low-pass plus high-pass filters is selected to make it easy to adjust upper and lower levels of the band-pass filter separately.
The two most important specifications of an amplifier in an active filter application are Gain-Bandwidth-Product (GBW) and slew rate (SR).The minimum requirements for GBW and SR are given in Equation 1 and Equation 2.
where
With the values of G = 1, fc = 100 kHz and VP-P = 5 V a minimum GBW of 10 MHz and a minimum slew rate of 3.14 V/μs are calculated. With a GBW of 20 MHz and a slew rate of 10 V/μs the OPA4322 fulfills these criteria and allows for some head room if a higher frequency band is desired. The transfer function of the filter is validated using the PSpice for TI simulation tool. The gain of the filter stage is plotted in Figure 2-4. The output of this filter is connected to the external ADC ADS8363 as well as to the internal ADC, via another amplifier which takes care of the voltage level translation from 5 V to 3.3 V for the C2000 MCU.