TIDUEZ9B July 2022 – April 2023
The ADS8363 offers a high 16-bit resolution in combination with a high channel count and up to 2-MSPS data rate at SPI speeds below 20 MHz. These specifications fit very fell for the arc detection application. The device allows for an accurate and flexible design, the higher data rate at lower SPI speed is helpful in combination with lower-end C2000 models since the SPI clock there is often limited to 25 MHz.