TIDUEZ9B July 2022 – April 2023
This controlCARD contains the TMS320F280049C C2000 MCU, which is a mid-tier, single-core C2000 MCU. The device offers sufficient SPI modules and direct memory access (DMA) resources to implement the SPI towards the ADS8363 with a minimum of main CPU run time. This leaves most processing resources to the resource intensive arc detection algorithm. The 120-pin HSEC connector is common with a multiple of other C2000 control cards and also compatible with the 180-pin HSEC connector, which allows evaluation of other C2000 MCUs.