TIDUF04A December 2022 – December 2025
The output voltage is set through the sense network resistors RFB1 and RFB2. Select the value of the feedback resistor based on the desired output voltage with:
where
The op amp compensation network, ZFB, is determined using well-established design techniques for control-loop stability. Typically, a type-II compensation network is used. See the UCC28742 data sheet and the design calculator for details.