An overview of the weld detect test setup follows:
- The system checks for the AC signal through the comparator U11 when the relay is open. A normal (unwelded) condition means there are no output pulses.
- The system checks for the AC signal through the comparator U11 when the relay is closed. A normal (AC present) condition means there are output pulses.
Complete the following work before powering the TIDA-010239 board.
- Connect the R_ENABLE (J9, pin 9) to external 3.3 V to enable the K1 relay at power up.
- Connect an isolated HV oscilloscope probe 1 to LINE1_IN (TP1). Connect the probe 1 reference clip to neutral (TP5).
- Connect oscilloscope probe 2 to RELAY_CHECK (TP16). Connect the probe 2 reference clip to PGND (TP22).
- Connect oscilloscope probe 3 to the comparator input (TP18). There is no need to connect the probe 3 reference clip.
- Connect oscilloscope probe 4 to Ref_0.2V (TP21). There is no need to connect the probe 4 reference clip.
Supplying power to the board for testing:
- Apply external 3.3 V to the connector J9 pin 6 and external 5 V to pin 5 of the J9 connector.
- Connect GND of the external power supply to one of the ground pins of the J9 connector (pin 7, 8, 13, 14, 17) or to one of the GND test points (TP8, TP9, TP22).
- The measurement can be repeated with the relay open by disconnecting the R_ENABLE from 3.3 V.