TIDUF04A December 2022 – December 2025
Total zero-load current power consumption (all outputs active, ultra-capacitor charged):
| PIN (W) | 12 Vp (V) | +12 V (V) | –12 V (V) | I(12 Vp) (mA) | I(+12 V) (mA) | I(–12 V) (mA) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|---|
0.209 | 12.03 | 11.96 | –11.93 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00% |
1.782 | 12.02 | 11.96 | –11.93 | 104.7 | 4.98 | –4.97 | 1.38 | 77.30% |
3.225 | 12.02 | 11.96 | –11.93 | 200.9 | 9.97 | –9.94 | 2.65 | 82.24% |
4.759 | 12.02 | 11.96 | –11.93 | 302.8 | 14.95 | –14.91 | 4.00 | 83.97% |
7.821 | 12.02 | 11.97 | –11.93 | 501.3 | 24.94 | –24.85 | 6.62 | 84.65% |
15.745 | 12.02 | 11.98 | –11.93 | 1002.0 | 49.92 | –49.71 | 13.24 | 84.06% |
34.754 | 12.02 | 12.00 | –11.93 | 2200.0 | 100.00 | –99.42 | 28.83 | 82.95% |
|
PIN (W) |
12 Vp (V) |
+12 V (V) |
–12 V (V) |
I(12 Vp) (mA) |
I(+12 V) (mA) |
I(–12 V) (mA) |
POUT (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|---|
0.216 | 12.02 | 11.95 | –11.93 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00% |
1.753 | 12.02 | 11.95 | –11.93 | 102.1 | 4.98 | –4.97 | 1.35 | 76.78% |
3.219 | 12.02 | 11.95 | –11.93 | 201.0 | 9.96 | –9.94 | 2.65 | 82.45% |
4.735 | 12.02 | 11.95 | –11.93 | 302.8 | 14.94 | –14.91 | 4.00 | 84.39% |
7.752 | 12.02 | 11.95 | –11.94 | 501.3 | 24.90 | –24.88 | 6.62 | 85.40% |
15.570 | 12.02 | 11.95 | –11.95 | 1002.0 | 49.79 | –49.79 | 13.23 | 85.00% |
34.213 | 12.01 | 11.94 | –11.97 | 2200.0 | 99.50 | –99.75 | 28.80 | 84.19% |
|
PIN (W) |
12 Vp (V) |
+12 V (V) |
–12 V (V) |
I(12 Vp) (mA) |
I(+12 V) (mA) |
I(–12 V) (mA) |
POUT (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|---|
|
0.308 |
12.02 |
11.96 |
–11.93 |
0.00 |
0.00 |
0.00 |
0.00 |
0.00% |
|
1.888 |
12.02 |
11.96 |
–11.93 |
102.1 |
4.98 |
–4.97 |
1.35 |
71.30% |
|
3.337 |
12.02 |
11.96 |
–11.93 |
201.0 |
9.97 |
–9.94 |
2.65 |
79.53% |
|
4.824 |
12.02 |
11.96 |
–11.93 |
302.8 |
14.95 |
–14.91 |
4.00 |
82.84% |
|
7.748 |
12.02 |
11.97 |
–11.93 |
501.3 |
24.94 |
–24.85 |
6.62 |
85.45% |
|
15.304 |
12.02 |
11.98 |
–11.93 |
1002.0 |
49.92 |
–49.71 |
13.24 |
86.48% |
|
33.280 |
12.02 |
12.00 |
–11.92 |
2200.0 |
100.00 |
–99.33 |
28.83 |
86.62% |
|
PIN (W) |
12 Vp (V) |
+12 V (V) |
–12 V (V) |
I(12 Vp) (mA) |
I(+12 V) (mA) |
I(–12 V) (mA) |
POUT (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|---|
0.334 | 12.02 | 11.96 | –11.93 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00% |
1.932 | 12.02 | 11.96 | –11.93 | 102.1 | 4.98 | –4.97 | 1.35 | 69.69% |
3.391 | 12.02 | 11.93 | –11.95 | 200.9 | 9.94 | –9.96 | 2.65 | 78.22% |
4.878 | 12.02 | 11.93 | –11.93 | 302.8 | 14.91 | –14.91 | 4.00 | 81.91% |
7.795 | 12.02 | 11.94 | –11.95 | 501.3 | 24.88 | –24.90 | 6.62 | 84.93% |
15.312 | 12.02 | 11.95 | –11.95 | 1001.9 | 49.79 | –49.79 | 13.23 | 86.42% |
33.212 | 12.01 | 11.97 | –11.94 | 2200.0 | 99.75 | –99.50 | 28.80 | 86.73% |
|
I(12 Vp) (mA) |
I(+12 V) (mA) |
I(–12 V) (mA) |
12 Vp (V) |
+12 V (V) |
–12 V (V) |
|---|---|---|---|---|---|
2000 | 100 | 100.00 | 12.09 | 11.95 | –11.94 |
5 | 100 | 100.0 | 12.01 | 10.88 | –10.88 |
2000 | 100 | 0.0 | 12.09 | 11.92 | –11.93 |
2000 | 0 | 100.0 | 12.09 | 11.94 | –11.95 |
50 | 100 | 100.0 | 12.10 | 11.95 | –11.95 |
0 | 0 | 100.0 | 12.10 | 11.94 | –10.76 |
0 | 0 | 0.0 | 12.10 | 11.94 | –11.91 |
0 | 100 | 0.0 | 12.10 | 10.48 | –11.88 |
2000 | 0 | 0.0 | 12.09 | 11.94 | –11.91 |