TIDUF04A December 2022 – December 2025
| PARAMETER | NOTES AND CONDITIONS | MIN | NOM | MAX | UNIT | DETAILS |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input voltage,VIN | 85 | 120, 230 | 460 | VRMS | Line voltage | |
| Line frequency, fLINE | 47 | 60, 50 | 63 | Hz | ||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage, VOUT1 | Flyback output 1 | 12 | V | UCC28742-based AC/DC flyback power stage with 3 outputs | ||
| Output current, IOUT1 | 2.2 | A | ||||
| Output voltage, VOUT2 | Flyback output 2 | 14 | V | |||
| Output current, IOUT2 | 0.1 | A | ||||
| Output voltage, VOUT3 | Flyback output 3 | –14 | V | |||
| Output current, IOUT3 | 0.1 | A | ||||
| Total output power, POUT | Output power of flyback power stage | 28.8 | W | |||
| POINT OF LOAD AND AUXILIARY SECTION CHARACTERISTICS | ||||||
| TPS7A3901(1) |
Dual LDO |
+12 | V | Nominal current = 100 mA | ||
| TPS7A3901(1) | –12 | V | Nominal current = 100 mA | |||
| TPS259470(1) | eFuse | +12 | V | Overcurrent protection = 4.5 A | ||
| TPS563211(1) | Sync-Buck | +5 | V | Nominal current = 1.2 A, 1.3 A maximum | ||
| TPS563211(1) | Sync-Buck | +3.3 | V | Nominal current = 0.8 A, 1.5 A maximum | ||
| TPS65130(1) | Dual converter (Boost + inverting-Buck/Boost)” active during energy storage release | ± 14 | V | Nominal current = 0.1 A | ||
| TPS55330 | Non-sync Boost: active during energy storage release | +11.5 | V | Nominal current = 1.8 A | ||
| SUPERCAPACITOR BACKUP CHARACTERISTICS | ||||||
| Supercap normal operating voltage | 2 × 2.5-μF supercapacitors in series. Charger charges to 7.8 V. Boost UVLO sets min operating voltage to 4.3 V. Supplying 7.5 W for 3 s (after boost) during energy storage release (AC mains failing) | +4.3 | +7.8 | V | Peak current = 4.06 A, for 1 s from full rate voltage to half voltage. | |
| TL7705A | Voltage supervisor for EoC of 2 × 2.5-μF supercapacitors in series | +7.49 | V | Threshold for End of Charge | ||
| Linear charger | Charges supercapacitors from 0 V to 7.8 V in 81 s and from 4.3 V to 7.8 V in 36 s | +120 | mA | |||