TIDUF04A December   2022  – December 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1.     8
    2. 1.1 EV Charging Station Challenges
      1. 1.1.1 Efficient Relay and Contactor Drive
      2. 1.1.2 Contact Weld Detection
    3. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Isolated AC/DC Power Supply Design
        1. 2.2.1.1  Input Bulk Capacitance and Minimum Bulk Voltage
        2. 2.2.1.2  Transformer Turns-Ratio, Primary Inductance, and Primary Peak Current
        3. 2.2.1.3  Transformer Parameter Calculations: Primary and Secondary RMS Currents
        4. 2.2.1.4  Main Switching Power MOSFET Selection
        5. 2.2.1.5  Rectifying Diode Selection
        6. 2.2.1.6  Output Capacitor Selection
        7. 2.2.1.7  Capacitance on VDD Pin
        8. 2.2.1.8  Open-loop Voltage Regulation Versus Pin Resistor Divider, Line Compensation Resistor
        9. 2.2.1.9  Feedback Elements
        10. 2.2.1.10 Backup Power Supply
        11. 2.2.1.11 Supercapacitor Selection
        12. 2.2.1.12 Supercapacitor Charger Design
      2. 2.2.2 Relay Drive and Weld Detect
    3. 2.3 Highlighted Products
      1. 2.3.1 UCC28742
      2. 2.3.2 DRV8220
      3. 2.3.3 ATL431
      4. 2.3.4 TL431
      5. 2.3.5 TPS55330
      6. 2.3.6 TPS259470
      7. 2.3.7 TL7705A
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Requirements
      1. 3.2.1 Power Supply Test Setup
      2. 3.2.2 Weld Detect Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Isolated AC/DC Power Supply Based on UCC28742
        1. 3.3.1.1 Efficiency and Output Voltage Cross Regulation
        2. 3.3.1.2 Output Voltage Ripple Waveforms
        3. 3.3.1.3 Start, Shutdown, Backup Power, and Transient Response Waveforms
        4. 3.3.1.4 Thermal Performance
      2. 3.3.2 DRV8220-Based Relay Drive
      3. 3.3.3 Isolated Line Voltage Sensing
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  11. 5About the Author
  12. 6Revision History

Rectifying Diode Selection

Calculate the secondary output diode or synchronous rectifier FET reverse voltage or blocking voltage needed (VDIODE_BLOCKING):

Equation 29. V D I O D E _ B L O C K I N G =   V I N _ D C ( m a x ) N P S + V O C V = 460 V × 2   7 + 12 V = 104.9   V

For this reference design, a 200-V, 24-A rated synchronous rectifier FET is selected for the +12-Vp rail to reduce losses. For the ±14 rails, Schottky diodes with 200-V voltage and 1-A forward current ratings are selected.

Equation 30. V D I O D E _ B L O C K I N G _ A U X =   V I N _ D C ( m a x ) N P A + V O C V + V F × N A S - V F A = 460 V × 2   4.81 + 12 V + 0.8 V × 1.455 - 0.6 V =   153V

For the auxiliary rail, a Schottky diode with 400-V voltage and 1-A forward current ratings is selected. Here normally a 200-V diode is sufficient, but spikes over 153 V must be considered. If a 300-V diode, is selected, the diode does not bring any advantage because 300-V and 400-V small diodes have no difference in terms of reverse recovery time, nor VF.