TIDUF04A December 2022 – December 2025
Electric vehicles (EVs), including plug-in hybrid electric vehicles (PHEVs), receive energy from the electrical grid through electric vehicle supply equipment (EVSE), more commonly known as EV chargers. To facilitate the power delivery to the vehicle, the EVSE sits between a stable grid connection and the vehicle.
An EVSE control system mainly consists of auxiliary power stage, off-board AC/DC high power stage (only in DC charging stations), energy metering, AC and DC residual current detection, isolation monitor unit, relays and contactors with drive, communication with the EV, the backend or a charge management system and service and user interfaces.
This reference design works as an addition to the TIDA-010939 electric vehicle charging controller. While the charging controller handles the communications, this design can be added to create an AC-charger by providing an isolated AC to DC power supply, relay and contactor drive, and a latched contact detection as shown in Figure 1-1.