The ISO7741 is a high-performance, quad-channel digital isolator with 3000 VRMS (DBQ package) isolation ratings per UL 1577.
Three ISO7741 devices implement the level shifting of the signal between the MCU and the top-side LMG3422R030 GaN-FETs. The ISO7730, from the same family of digital isolators, provide a tight propagation match between bottom-side and top-side signal chain and also translate the 3V3 CMOS signals from the MCU to 5-V CMOS signals with the LMG4322R030 GaN-FETs. The key features of the ISO7741 are:
- Default output low (F-version) helps drive PWM low, if the input power or signal is lost
- Low propagation delay: 10.7 ns typical (5-V supplies) provide tight propagation matching between the top and bottom PWM signals
- Maximum-rated isolation working voltage 566 VDC and high common mode transient immunity (CMTI) of 100 kV/µs (TYP) to operate with 230 VAC hot-side controlled power systems, where the logic GND is referred to the negative DC-bus voltage
- Quad (ISO7741F) or triple channel (ISO7730F) digital isolation reduce footprint
- Wide ambient temperature range: –55°C to 125°C