TIDUF28 November 2023
The TEMP pin of each LMG3422R030 is a push-pull digital output that gives information about the GaN FET junction temperature. The LMG342R030 TEMP pin outputs a fixed 9-kHz pulsed waveform. The device junction temperature is encoded as the duty cycle of the PWM waveform. The PWM duty cycle is around 3% at a temperature of 25°C and 82% at a temperature of 150°C. For temperatures above 150°C, the duty cycle continues to increase linearly until overtemperature fault occurs. When an overtemperature fault occurs, the TEMP pin is pulled high to indicate this fault. There is a hysteresis to clear overtemperature fault.
The TEMP signals are level shifted from 5 V to 3.3 V for each of the six LMG3422R030 devices, as shown in Section 3.1.4. In this design, only the PWM temperature signals of the phase V half-bridge TOP_TEMP_V and BOT_TEMP_V are available to the MCU. A 1.5-kHz low-pass filter with R13 (R33) and C20 (C47) attenuates the 9-kHz PWM carrier before the two signals are routed to the C2000 controlCARD connector J1 and the MCU header J7. For more precise temperature sensing, offset and gain calibration as well as over-sampling through an ADC integrated on the MCU are recommended. Equation 3 shows a simplified transfer function to calculate the LMG3422R030 junction temperature form the low-pass filtered TEMP PWM signal, assuming a 3.3-V supply voltage.