TIDUF28 November 2023
The nominal input supply current at 24 V is dependent on the PWM frequency and using a F28379D controlCARD running at a 200-MHz system clock as shown in Table 4-4, which includes the supply current for the entire F28379D controlCARD. The typical input current of the TIDA-010255 drawn without an MCU connected is around 22 mA.
| PWM | OFF | 8 kHz | 16 kHz | 24 kHz |
| 24-V input current (TYP) | 84 mA | 87 mA | 90 mA | 93 mA |