TIDUF31A May 2023 – April 2024
This reference design supports 1, 2, or 3 shunt resistors. Three phase currents are sensed by an external TLV9064 in this reference design; however, the MSPM0G microcontroller has two built-in zero-drift, zero-crossover operational amplifiers. These op amps support up to 2 phases of current sampling, so external op amps are not necessary, thus reducing the cost for the system. Figure 3-4 shows the shunt resistor configuration.