TIDUF31A May 2023 – April 2024
To simplify software debugging, this reference design provides two DACs to export specified signals, such as rotator angle, simplified phase current, PWM duty, and so forth. As represented in Figure 3-7, DAC is an independent, internal, 12-bit digital-to-analog converter. DAC2 in Figure 3-7 is an indirect 8-bit digital to analog converter, which must be buffered through the internal op amp - OPA0. However; if OPA0 is used for phase current sensing, the op amp cannot output DAC2. Figure 3-7 shows the digital-to-analog converter circuit.