TIDUF31A May 2023 – April 2024
The UCC28881 integrates the controller and a 14Ω, 700V power MOSFET into one monolithic device. The device also integrates a high-voltage current source, enabling start-up and operation directly from the rectified mains voltage. The UCC28881 is the same family device of the UCC28880, with higher current.
The low quiescent current of the device enables excellent efficiency. With the UCC28881, the most common converter topologies, such as buck, buck- boost, and flyback can be built using a minimum number of external components.