TIDUFC8 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Introduction
      2. 2.2.2 Basic Operation Principles and ZVS Requirements
    3. 2.3 Highlighted Products
      1. 2.3.1 UCC27288
      2. 2.3.2 UCC23513
      3. 2.3.3 TMS320F2800137
      4. 2.3.4 TLV9062
      5. 2.3.5 INA181
      6. 2.3.6 TPSM861252
      7. 2.3.7 AMC0311R
  9. 3System Design Theory
    1. 3.1 Design Theory
      1. 3.1.1 Resonant Tank Design
      2. 3.1.2 Full-Range ZVS Realization
      3. 3.1.3 Total Control Algorithm
      4. 3.1.4 Resonant Tank RMS Current Analysis
    2. 3.2 Hardware Design Theory
      1. 3.2.1 Resonant Capacitors
      2. 3.2.2 Power Stage
      3. 3.2.3 Voltage Sensing
      4. 3.2.4 Current Sensing
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
      1. 4.2.1 Simulation
    3. 4.3 Test Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

UCC27288

The UCC27288 is a robust N-channel MOSFET driver with a maximum switch node voltage rating of 100V. The device allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. The 3A peak source and sink current along with low pullup and pulldown resistance allows the UCC27288 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27288 can be used in conjunction with both analog and digital controllers. Two inputs are completely independent of each other; therefore, added control design flexibility is provided.

The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. The inputs are completely independent of each other. This allows for control flexibility where two outputs can be overlapped by overlapping inputs, if needed. Small propagation delay and delay matching specifications minimize the dead-time requirement which improves system efficiency.

Undervoltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. No integrated bootstrap diode allows the designer to use application-appropriate external bootstrap diode. UCC27288 is offered in an SOIC8 package to improve system robustness in harsh environments.