The following hardware is required
for this reference design:
- One TIDA-010966 power board
- One TMDSCNCD2800137 control
card
- USB Type-C®
cable
- Laptop
The following test equipment is
needed to power and evaluate the DUT:
- DC source capable of delivering
voltage between 0V–100V at required current
- Electronic loads, which can
support CV and CC modes
- Power analyzer
- Auxiliary power supply
- Oscilloscope
- Isolated voltage probes and
current probes