TIDUFD9 August 2025
This reference design pairs with the Qorvo GaN HPA QPA1014 EVM through the J22 to J29 headers at a recommended operating drain voltage of 28V.

In general, GaN HPA can exceed this voltage up to around 50V and the power rail pin mapping into the HPA EVMs vary between EVMs. To make this reference design compatible with other HPAs, the pin mappings on J22 to J29 need to be assessed with the intended EVM to evaluate to check for differences and make any needed adjustments. The designer also needs to replace the capacitor bank with capacitors that have the appropriate power deratings. See the HPA Drain Capacitor Bank Design section of this design guide to verify the capacitance, impedance, and ESR of the capacitor bank can support the higher power transients. The LMG2100R026 selected is a 93V continuous, 100V pulsed, 53A half-bridge power stage supplying the drain voltage can support GaN HPAs even for higher power levels.
The QPA1014 EVM gate voltage range has an upper limit of 0V. The gate voltage range of the AFE20408 is selected based off the VSS and the VCC pins for the lower and upper voltage limits, respectively. A higher voltage limit of up to 10V can be selected by tying the VCC pins to a 10V rail but this requires rework of the reference design.