TIDUFD9 August 2025
To perform HPA gate modulation, connect a function generator to the J15 SMA female connector on the board. Install a shunt on pins 2 to 3 on header J14. Set the desired pulse width and pulse interval. Figure 3-8 and Figure 3-9 show the results of pulsing the HPA gate with a frequency of 100kHz, pulse width of 1μs at a 10% duty cycle and a frequency of 300kHz, pulse width of 2μs at a 60% duty cycle. Figure 3-10 and Figure 3-11 show the gate base to top line rise time of about 88ns and the DRVEN0 to HPA gate voltage input 94ns delay time.