TIDUFK0 October 2026
The DAC80504 is a 16bit, 4 channel, featuring high linearity of ±1 LSB INL and ultra-low TUE of ±0.1% FSR.
The device integrates low drift, 2.5V internal reference, eliminating the need for an external precision reference in most applications. A user-selectable gain configuration provides full-scale output voltages of 1.25V (gain = ½), 2.5V (gain = 1), or 5V (gain = 2). These devices operate from a single 2.7V to 5.5V supply, and is available in small 3mm × 3mm QFN package.