TIDUFK0 October 2026
The TPSM8F7620 is configured as four independent synchronous buck regulators sharing a common 12V input rail. Each channel operates in fixed-frequency peak current mode control, using an internal error amplifier to regulate the external FB node to a 0.6V reference. Because the MOSFET drivers, bootstrap circuitry, and a shielded inductor are integrated inside the module package, the external switching loop area is minimized, reducing EMI and simplifying PCB layout. Switching frequency is configurable from 400kHz to 2.2MHz; Various switching frequency can be adjusted to balance switching loss and output ripple for the 12V to 0.1V–5V conversion ratio.