TIDUFK0 October 2026
The OPAx990 high voltage (40V) general purpose operational amplifiers, is used for general purpose clamp for buck converters. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300µV, typ), and low offset drift (±0.6µV/°C, typ)
The device features: