SLVSBM9E October   2013  – September 2018 LMZ31520

PRODUCTION DATA.  

  1. Features
  2. Applications
    1.     Efficiency
  3. Description
    1.     Simplified Application
  4. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Package Specifications
    5. 4.5 Electrical Characteristics
  5. Device Information
    1.     Pin Functions
    2. 5.1 Functional Block Diagram
  6. Typical Characteristics (PVIN = VIN = 12 V)
  7. Typical Characteristics (PVIN = VIN = 5 V)
  8. Application Information
    1. 8.1  Adjusting the Output Voltage
    2. 8.2  Frequency Select
    3. 8.3  Capacitor Recommendations for the LMZ31520 Power Supply
      1. 8.3.1 Capacitor Technologies
        1. 8.3.1.1 Electrolytic, Polymer-Electrolytic Capacitors
        2. 8.3.1.2 Ceramic Capacitors
        3. 8.3.1.3 Tantalum, Polymer-Tantalum Capacitors
        4. 8.3.1.4 Input Capacitor
        5. 8.3.1.5 Output Capacitor
    4. 8.4  Transient Response
    5. 8.5  Application Curves Device configured for FCCM mode of operation, (pin 3 connected to pin 19).
    6. 8.6  Application Schematics
    7. 8.7  Custom Design With WEBENCH® Tools
    8. 8.8  VIN and PVIN Input Voltage
    9. 8.9  3.3 V PVIN Operation
    10. 8.10 Power Good (PWRGD)
    11. 8.11 Slow Start (SS_SEL)
    12. 8.12 Auto-Skip Eco-mode / Forced Continuous Conduction Mode
    13. 8.13 Power-Up Characteristics
    14. 8.14 Pre-Biased Start-Up
    15. 8.15 Remote Sense
    16. 8.16 Output On/Off Inhibit (INH)
    17. 8.17 Overcurrent Protection
    18. 8.18 Current Limit (ILIM) Adjust
    19. 8.19 Thermal Shutdown
    20. 8.20 Layout Considerations
    21. 8.21 EMI
  9. Revision History
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
        1. 10.1.1.1 Custom Design With WEBENCH® Tools
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Community Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RLG|72
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Complete Integrated Power Solution;
    Smaller than a Discrete Design
  • 15 mm × 16 mm × 5.8 mm Package Size
    - Pin Compatible with LMZ31530
  • Ultra-Fast Load Step Response
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 3.6 V, with 1% Reference Accuracy
  • Optional Split Power Rails Allows
    Input Voltage Down to 3 V
  • Selectable Switching Frequency
    (300 kHz to 850 kHz)
  • Selectable Slow-Start
  • Adjustable Overcurrent Limit
  • Power Good Output
  • Output Voltage Sequencing
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 8.6°C/W
  • Meets EN55022 Class A Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ31520 With the WEBENCH® Power Designer