Hardware development
Create and release system-level hardware and software solutions based on our portfolio of Cortex-R 32-bit microcontrollers, focused on key technologies and emerging markets, to reach the broadest audience while making our devices easier to use and expediting time to market.
Hardware development tools
LaunchPad, controlCARD, System on modules, Debug probes, Accessories
AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
LP-AM243 is a development board for Sitara™ high performance microcontrollers from the AM243x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The LP-AM243 is equipped with the smaller (...)
AM243x evaluation module for Arm® Cortex®-R5F-based MCUs
The TMDS243 evaluation module (EVM) is a standalone test and development platform for evaluating AM243x functionality and developing prototypes for a variety of applications. TMDS243EVM is equipped with the larger form factor Sitara™ AM2434 ALV microcontroller unit (MCU) and additional (...)
AM263x Arm®-based MCU general-purpose LaunchPad™ development kit
LP-AM263 is a cost-optimized development board for Arm®-based application MCUs from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.
LP-AM263 is equipped with a AM2634 (...)
AM263x general-purpose controlCARD™ development kit Arm®-based MCU
TMDSCNCD263 is an HSEC180 controlCARD based evaluation and development tool for the AM263x series Sitara™ high-performance microcontrollers. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. (...)
AM263Px LaunchPad™ development kit
The AM263Px LaunchPad™ development kit is a simple and inexpensive hardware evaluation module (EVM) for the Texas Instruments™ Sitara™ AM263Px series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263Px MCUs with onboard emulation for (...)
XDS110 JTAG Debug Probe
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
XDS200 USB Debug Probe
The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)
phyBOARD®-AM64x development kit
phyBOARD®-AM64x Development Kit is a System on Moduel (SOM) and Carrier Board featuring the The phyCORE®-AM64x, a robust and reliable embedded processor board for headless industrial communication systems. The 50 mm x 37 mm SOM has an extensive 280-pin interconnect supporting common factory (...)
TQ-Group system on modules for Arm®-based processors and microcontrollers
Automotive reference designs
High-power, high-performance automotive SiC traction inverter reference design
TIDM-02014 is a 800-V, 300kW SiC-based traction inverter system reference design developed by Texas Instruments and Wolfspeed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster. This solution (...)
Industrial reference designs
Dual motor control with digital interleaved PFC for HVAC reference design
The TIDM-02010 reference design is a 1.5-kW dual motor drive and PFC control reference design for variable frequency air conditioner outdoor unit controller in HVAC applications, which illustrates a method to implement sensorless 3-phase PMSM vector control for compressor and fan motor drive, and (...)
Software
Accelerate application development schedules with AM26x microcontroller (MCU) software development kits (SDK), which provide a software platform for TI embedded processors with easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. These softwares accelerate application development schedules by eliminating creating basic system software functions from scratch.
Arm Cortex®-R MCU ecosystem
There are multiple software components to use with Arm Cortex-R microcontrollers. These can be used for free, and works with LaunchPad™ development kits, controlCARD evaluation modules and application kits. The software components include drivers, libraries, examples, tools, application demos, documentation and more. Software can be downloaded or developed on web using cloud tools.
Our SDKs provide easy setup and fast out-of-the-box access to software components and are fully tested to work together. Through the evaluation process, you have access to key features to help quickly get your board running, and a strong software foundation enabling you to focus on your application.
Software development kits
AM243x software development kit (SDK) for Sitara™ microcontrollers
The AM243x microcontroller (MCU) software is a collection of software development kits (SDK) providing a software platform for TI embedded processors with easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development (...)
AM263x software development kit (SDK) for Sitara™ microcontrollers
The AM263x microcontroller (MCU) software is a collection of software development kits (SDK) providing a software platform for TI embedded processors with easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. These softwares accelerate application (...)
AM263Px software development kit (SDK) for Sitara™ microcontrollers
The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)
AM273x software development kit (SDK) for Sitara™ microcontrollers
The MCU+ SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demos. This software accelerates application development schedules by eliminating the need to create basic system (...)
AM261x software development kit (SDK) for Sitara microcontrollers
The AM261x microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)
Software development tools
CCStudio™ IDE - AI-enabled development environment
CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)
System configuration tool
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
TI code generation tools - C/C++ compilers and assembly language tools
As a core component of the CCStudio™ development ecosystem, TI Code Generation Tools (TI-CGT) provide high-performance C/C++ compilers and assembly language tools for a wide range of instruction set architectures. The tools are available for download and also bundled with the CCStudio IDE.
(...)
UniFlash flash programming tool
UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)
AM26x design gallery
AM26x academy
Revolutionizing performance in real-time control, networking and analytics with Sitara™ AM2x MCUs
AM26x MCU video series
Partners
We have worked with multiple third-party companies to offer a wide range of solutions for Arm® Cortex®-R devices. Our search tool helps to make it easier to find the right third party to address your design needs.
Explore ARM Cortex-R third-party hardware and software ecosystem designed to accelerate development and reduce time-to-market. We’ve partnered with industry-leading companies to provide AUTOSAR stacks, safety software, security solutions, model-based design, development tools, and more.
Leverage their tools and expertise to meet your system requirements faster and more efficiently.
Support for AUTOSAR and real-time operating systems (RTOS) enables ARM Cortex-R developers to create scalable, modular, and compliant automotive applications. Our partners provide full AUTOSAR stacks, MCAL integrations, and certified RTOS solutions tailored for functional safety and real-time performance.
Develop safe and secure applications with trusted third-party solutions for functional safety, cybersecurity, and hardware security modules (HSM). In addition to the TI Foundational Security (TI-FS) software development kit, our partners offer certified software stacks, secure bootloaders, encryption, firewalls, and full ISO 26262 compliance tools for ARM Cortex-R MCUs.
Speed up development and code generation with industry-proven compilers and model-based design environments. These tools offer optimized performance, safety-certified toolchains, and seamless integration with ARM Cortex-R MCUs.
Accelerate debugging, flashing, profiling, and calibration with a wide array of hardware development tools. Our third-party partners provide robust support for JTAG, trace, flash programming, calibration, and real-time debugging to streamline your workflow on ARM Cortex R MCUs.