Integrated features, increasing power density. The flyback topology is a popular choice for increasing efficiency in <150W power supplies. Our flyback controllers and converters help you meet compliance standards, especially in light- or no-load conditions, through such features as high-voltage startup, electromagnetic interference (EMI) dithering, and constant-current and constant-voltage charging support. Our portfolio ranges from devices with simple protection features to those with advanced control law.

Browse products by category


Flyback controllers

Select an AC/DC or DC/DC flyback controller, based on required performance, to drive an external power transitor.

Flyback converters

Select an AC/DC or DC/DC flyback converter with GaN or Si FET, driver, and controller integrated all in the same package.

Non-iso Fly-buck converters and flyback regulators

Related categories


Synchronous rectifier controllers

Our active power transistors can replace the lossy output rectifier diode in a power converter to meet increasingly strigent efficiency standards and improve thermal performance.

PFC controllers

Our power factor correction (PFC) devices reduce the burden on power distribution systems to meet regulatory standards, enable a higher power factor, while also minimizing total harmonic distortion.

USB Type-C® and USB Power Delivery ICs

Our USB Type-C and Power Delivery (PD) integrated circuit controllers for USB PD capability offers the flexibility required to design and implement products compatible with the latest standards.

Flyback controllers and converters


Technical Resources

Technical article

How an auxless GaN flyback converter can solve AC/DC adapter design challenges (Rev. A)

Explore how TI's integrated GaN flyback converter (UCG28826) can help you eliminate the use of the auxiliary winding for device bias (“auxless”) without sacrificing efficiency.
Application note

Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips

This application report describes how to avoid false overvoltage and undervoltage lockout faults caused by noise on the auxiliary winding.
Application note

Troubleshooting TI PSR controllers

This five-part video series focuses on some of the most common mistakes in the design and troubleshooting of low-power AC/DC power supplies, specifically focusing on the flyback topology.

Design & development resources

Evaluation board

UCG28826 evaluation module

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended (...)

Evaluation board

UCC28750 evaluation module for current-mode flyback controller

The UCC28750EVM-071 is a 60-W evaluation module for evaluating an off-line AC to DC power converter. The UCC28750EVM-071 is intended for evaluation purposes and is not intended to be an end product. The UCC28750EVM-071 converts 85-VRMS to 265-VRMS input voltage down to 24 VDC, capable of delivering (...)
Calculation tool

Fly-Buck and Flyback Topology Selector

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.