What is USB Type-C?

USB-C is a versatile interface designed to handle both high-speed data transfer and significant power delivery through a single, reversible connector. Its ability to standardize connectivity makes it ideal for diverse environments, from PCs & notebooks to automotive infotainment and cluster.

 


Power

Capable of supporting up to 240W (48V/5A) of power


Data

Capable of supporting up to 80 Gbps transfer speeds


Video

Capable of supporting 8K video resolutions

An Engineer's guide to USB Type-C®

Learn more

Why choose TI USB-C products?

High efficiency and power density
Easy-to-use design tools and resources
Industry engagement
System-level design support

USB-C architectures

USB-C battery-powered systems can act as a power sink or power source, or provide dual-role power

More battery applications are adopting USB-C for input power to provide a convenient charging experience using readily available USB-C adapters. In order to support USB-C inputs, battery chargers must be able to handle USB-C input power ranges (from 15 W up to 240 W). It is important to find the right battery charger that can handle the application's USB-C input range and efficiently charge the batteries.

Find USB-C products for your battery-powered system:


Technical article

Designing an application to support a wide input voltage and battery voltage

A discussion of the benefits of a wide VIN and VOUT battery charger to support new technologies like USB-C.
Reference design

100W integrated USB Type-C® and USB PD charging reference design for 4- to 10-cell batteries

This reference design provides a 100-W charging power for 4- to 10-cell batteries with USB Type-C® power delivery (PD). The design features an integrated power path switch and a simplified GUI to configure the power specification depending on the user's application. The battery charger (...)

Video

USB Type-C Power Delivery 3.1 Extended Power Range + Battery charger Application Demo

View TI’s new USB-C Power Delivery and battery charging solutions for the Extended Power Range (EPR).

Featured products for battery-powered systems

BQ25798ACTIVE

I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT

BQ25756ACTIVE

Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT

TPS25751ACTIVE

USB-C® Power Delivery 3.2 controller with moisture detection and programmable power-supply

Deliver high power over USB-C from the AC line

USB-C AC adapters dominate battery chargers in consumer electronics. The advent of Extended Power Range and the Universal Fast Charging standard enables wider USB-C adoption of high-power end equipment such as gaming laptops and e-bikes. However, balancing form factor, thermal concerns, scalability, cost and quality while mitigating electromagnetic interference (EMI) becomes increasingly complex.

We offer a comprehensive ecosystem and consistently introduce innovative technologies to address these challenges, empowering you to develop highly compact, efficient, scalable and reliable solutions and speed time to market.

Find USB-C products for your AC power adapter:


Evaluation board

UCG28826 evaluation module

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended (...)

Technical article

How an auxless GaN flyback converter can solve AC/DC adapter design challenges (Rev. A)

Recent innovations in GaN flyback converter design have made it possible to eliminate the transformer auxiliary winding to enable smaller, more efficient consumer and industrial power supplies.
Technical article

The benefits of low-power GaN in common AC/DC power topologies

Consumers want portable, fast and efficient chargers for the various electronic devices they carry with them daily. With a majority of electronics moving to USB-C charger.

Featured products for AC power adapter

UCC25661ACTIVE

Wide VIN and VOUT 750KHz LLC controller with high-voltage startup

UCG28826ACTIVE

Self-biased high frequency QR flyback converter with integrated GaN (65W)

LMG3624ACTIVE

700V 155mΩ GaN FET with integrated driver, protection and current sensing

Enable fast charging in cars with USB-C

With more devices transitioning toward USB-C for charging, there is an increased need for USB-C chargers within cars. Charger integration, power efficiency, bill-of-materials (BOM) size, USB IF compliance and signal integrity are all necessary when designing a USB-C charger for an automotive environment.

Our solutions fully integrate the buck-boost converter and cost-effective power-management devices to reduce the BOM. Through easy-to-use configuration tools, we offer USB-C solutions with configurable power vs. thermal management to address the challenges of limited vehicle space.

Find USB-C products for your automotive USB-C charger:


Application note

TPS257xx-Q1 System Power Management (Rev. B)

See how an integrated source power policy management engine enables dynamic USB port power management for multiport charging or data USB systems.
Application brief

Current Sensing in an H-Bridge (Rev. D)

Learn how to overcome design challenges in automotive electromagnetic interference and speed your time to market.
Video

Solve Automotive charging challenges with the new, fully integrated Type-C & Power Delivery solution

New Product Update: Solving Automotive USB PD Charging Challenges with the new, fully integrated TPS25772/62-Q1 Type-C & Power Delivery solution

Featured products for automotive USB-C charger

TPS25772-Q1ACTIVE

Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management

TPS55288-Q1ACTIVE

36-V, 16-A buck-boost converter with I2C control, AEC-Q100 qualified

TPS25762-Q1ACTIVE

Automotive USB Type-C® PD controller with integrated buck-boost regulator

Systems operating as a power sink, moving from a proprietary barrel connector to a USB-C port

With USB-C continuing to expand, more and more systems are transitioning from proprietary barrel jacks to a standardized USB-C port. Implementing a standardized charging port such as USB-C potentially eliminates the need for manufacturers to ship a custom adapter with their systems. Instead, consumers can leverage existing USB-C chargers. Our USB-C and USB PD controllers follow the latest standards so that your products can interface with any compliant USB-C power supply.

Find USB-C products for your barrel connector replacement:


White paper

Circuit protection for your next USB Type-C design white paper

Why adding proper circuit protection to your USB Type-C design reduces the risk of system damage and field failures.
RESOURCE

Replacing Proprietary Barrel Connector with USB-C Port

Learn about the industry migration from barrel connectors to USB-C and the solutions we offer.
Video

Make the cut: Transition from barrel-jack to USB Type-C® and USB Power Delivery

Transitioning from a barrel-jack connector to USB Type-C with TI’s TPS25730 USB Power Delivery controller is easy and doesn't require any firmware development.

Featured products for barrel connector replacement

TPS25730ACTIVE

Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

LM51772ACTIVE

55V wide VIN four-switch buck-boost controller with I2C interface

TPS26750ACTIVE

USB Type-C® and USB Power Delivery (PD) 3.2 controller with 240W extended power-range support

USB-C systems that implement power, data, and/or video

USB-C's ability to support both power and data for various protocols is increasing its deployment in diverse applications. USB-C enables simplified system designs by merging power source and sink features (or both), and facilitates the high-speed transmission and reception of data and video over the USB standardized interface.

We offer USB-C solutions that enable power source and sink capability through USB Power Delivery controller products. We also offer data and video multiplexing and signal-conditioning solutions to support USB-C alternative modes, combining both data and video transmission into one port and cable.

Find USB-C products for power, data and video:


White paper

Strengthening the USB Type-C signal chain through redrivers

Learn about the need for a signal conditioner in a USB-C system, and the benefits that a redriver can bring.
Application note

PD Alternate Mode: DisplayPort (Rev. B)

Learn about the implementation of DisplayPort over a USB-C cable, and TI solutions for DisplayPort such as USB PD controllers and software tools.
Circuit design

Isolated Overcurrent Protection Circuit

The output specifications are designed to be 5-V to 20-V, 5-A maximum continuous current under a 19-V adapter input and 3-A maximum continuous current under a 12-V battery input.

Featured products for USB-C with power, data and video

TPS25751ACTIVE

USB-C® Power Delivery 3.2 controller with moisture detection and programmable power-supply

TUSB1146ACTIVE

USB Type-C® supporting USB 3.2 data rates alt-mode redriver/MUX with adaptive EQ

TUSB1064ACTIVE

USB Type-C® DP alt mode 10Gbps linear redriver crosspoint switch for sink side

How TI products can help you achieve Thunderbolt certification

Thunderbolt technology is an Intel-developed connectivity standard that delivers power, data and a video signal over a single USB-C connection. The Thunderbolt certification establishes mandatory minimum requirements for cables, PCs and accessories to help ensure greater reliability and interoperability across devices and vendors.

We offer a variety of ICs designed to support Intel's latest chipsets and enable end products to achieve official Thunderbolt certification, including USB PD controllers, signal multiplexers and port protection ICs.

Find USB-C products for your Thunderbolt design:


RESOURCE

Thunderbolt References Designs with TI USB PD Products

Read this TI E2E™ design support forums post to learn which TI USB PD products to use in your Thunderbolt designs.
EXTERNAL RESOURCE

Learn more about Thunderbolt technology

Visit the Intel Thunderbolt technology page to learn more about Thunderbolt, how it differs from USB PD, and all of the benefits that Thunderbolt can bring to systems implementing power, data and video.
Circuit design

Low (microamp), high-side, current-sensing circuit with current-sensing amp (Rev. A)

This reference design provides outputs from 5 V to 20 V with a maximum of 3 A for a total output power of 60 W. The redrivers support USB 3.2 (10 Gbps), USB 3.2 x 2 (20 Gbps) and DisplayPort 1.4 (8.1 Gbps).

Featured products for Thunderbolt applications

TPD4S311AACTIVE

USB Type-C® port protector: short-to-Vbus overvoltage, IEC ESD protection and surge protection</p