Bulk acoustic wave (BAW) is a resonator technology that utilizes piezoelectric transduction to generate a GHz frequency and high-Q resonance that can be integrated directly into standard plastic packages that contain other ICs. BAW can provide many advantages over the traditional quartz and MEMs resonators including streamlined manufacturability, improved flexibility, better frequency stability, and ultra-low jitter as well as enhanced reliability under harsh environmental conditions such as vibration and shock.
Why choose our BAW technology?
Upgrade your design with BAW technology
Realize the benefits of BAW technology's ultra-low-jitter performance
- The ultra-low-jitter performance of bulk acoustic wave (BAW) technology helps you meet the stringent requirements of 800-Gbps and 1.6-Tbps Ethernet-based networks and 5G/6G wireless infrastructure applications.
- The incorporation of BAW technology as a voltage-controlled oscillator into network synchronizers offers a >20-dB advantage over traditional D34 and <50-fs jitter performance.
- A clean clocking source meets bit-error-rate requirements for EtherCAT, SerDes, Peripheral Component Interconnect Express, and Aerospace and Defense applications and FPGA clocking.
112G and 224G PAM-4 SerDes Clocking for Rapid Data Center Switches (Rev. A)
LMK5XXXXXS1 Network Synchronizer Compliance Test Report for PTP Profiles G.8275.1 and G.8275.2
LMK5B33216ACTIVE
LMK5C33216AACTIVE
Maintain frequency accuracy over the full device lifetime
- Bulk acoustic wave (BAW) technology provides improved stability.
- Temperature stability of ±10 ppm over the –40°C to 125°C operating range for AEC-Q100 grade packaging option. Total frequency stability of ±25 ppm inclusive of solder shift, initial tolerance, variation from –40°C to 125°C, variation from 1.8 V to 3.3 V and 10-year aging.
How to use the LMK05318 as a jitter cleaner
Top 5 things to know about TI BAW resonator technology
Meet all your clocking and timing needs with BAW technology
- Competitor resonator frequencies range from a few kilohertz to a few megahertz. Our bulk acoustic wave (BAW) technology resonates at a gigahertz frequency, generating a wider range of output frequencies for different timing applications without the use of a PLL.
- The integration of gigahertz resonator frequencies with an output divider enables the generation of frequencies from 250 kHz to 400 MHz in our oscillators and clock generators
Driving Multiple Loads With a Single LVCMOS Oscillator (Rev. B)
Standalone BAW Oscillators Advantages Over Quartz Oscillators
Integration of BAW with additional IC circuitry reduces PCB space
- The integration of BAW technology into our oscillators, clock generators and wireless microcontrollers removes additional components and reduces printed circuit board (PCB) space.
- Our BAW oscillators come in 3.2mm x 2.5mm, 2.5mm x 2.0mm, 2.0mm x 1.6mm, and 1.6mm x 1.2mm packages for easy drop-in replacement.
- Integrating BAW resonators into clock generators with as small as a 3.0mm x 3.0mm package size eliminates the need for an external clock or crystal source, reducing bill of material and PCB space and simplifying the implementation in space-constrained applications.
- Integrating BAW resonators into wireless microcontrollers removes the need for external crystal or oscillator reference clocks.
BAW Oscillator Solutions for Building Automation (Rev. A)
Driving Multiple Loads With a Single LVCMOS Oscillator (Rev. B)
Going crystal-less is easy with the world's first crystal-less, wireless SimpleLin
Build a more reliable system with BAW technology
- Bulk acoustic wave (BAW) resonators offer many improvements over existing quartz and micro-electro mechanical resonator technologies. The primary improvement is the reliability of the BAW resonator in terms of vibration, shock, and mean-time-between-failure (MTBF) and failure-in-time (FIT) performance.
- BAW resonators can maintain a stability of less than 2 ppb/g with no significant jitter or frequency degradation before, during or after a vibration event.
- Under a mechanical shock of 1500 g, BAW resonators can maintain a frequency deviation <0.5 ppm and will not experience jitter degradation.
- BAW resonators have a FIT rate of 0.3 and a MTBF of 3.3 billion hours at 35°C, equivalent to 0.3 failures over 1 billion hours of operation.
High Reliable BAW Oscillator MTBF and FIT Rate Calculations
Vibration and Mechanical Shock Performance of TI BAW Oscillators
Beyond quartz: How BAW clocks are redefining ADAS and IVI
Manufacturing of BAW resonators mitigates supply concerns
- TI manufactures its bulk acoustic wave (BAW) technology-based products internally, including fabrication, assembly and test.
- Fully internal manufacturing reduces dependability on external vendors.
- The integration of our BAW resonator into standard plastic packages containing other integrated circuits (ICs) enables us to support samples and mass-production devices with a single IC for multiple-frequency, output-type and voltage variants.
Discover featured applications
Improve signal integrity and reduce total system cost for next generation 112 Gbps and 224 Gbps PAM4 SerDes with low jitter clocks enabled by our BAW technology.
Our BAW-based network synchronizers are designed to meet the stringent jitter requirements of 112G/224G PAM-4 SerDes.
- Ultra-low jitter performance: Integration of our BAW technology into our network synchronizer products enables ultra-low jitter performance of 42 fs.
- Exceptional PSRR performance: Our BAW-based oscillators and network synchronizers contain integrated LDOs allowing for optimal clocking performance.
- IEEE 1588 PTP & SyncE Solution: Best in class jitter along with class D timing accurate PTP software meeting G8275.1 and G.8275.2 and SyncE G.8262 compliance.
Featured resources
- LMK5B33216 – 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
- LMK05318B – Ultra-low jitter single channel network synchronizer clock with BAW
- LMK6P – Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
- CLOCK-TREE-ARCHITECT – Clock tree architect programming software
- PSPICE-FOR-TI – PSpice® for TI design and simulation tool
- TICSPRO-SW – Texas Instruments Clocks and Synthesizers (TICS) Pro Software
Maximize system reliability and performance necessary in enterprise systems using our multisource, BAW-based oscillators and clock generators for PCIe and Ethernet clocking.
Our multisource BAW-based oscillators and clock generators provide clocking solutions for all enterprise applications.
- Server: Our BAW-based clock generators offer a single IC solution in a small 3 mm x 3 mm package for clocking the server management processor, OCP 3.0/CPU1 PE3 x 16 and FPGAs within a server motherboard.
- SmartNIC/Hardware Accelerator: BAW-based oscillators and clock generators provide a reference clock for 56G/112G Ethernet and up to PCIe Gen 6.
- SSD: BAW-based oscillators and clock generators provide a PCIe Gen 6 compliant reference clock for the SSD controller.
Featured resources
BAW-based network synchronizers have made our clocking solutions the choice of many 4G and 5G networks deployed worldwide and are paving the way for future 6G designs.
Design robust systems by utilizing our BAW-based network synchronizer's hitless switching and holdover performance, while simultaneously simplifying 5G designs with ultra-low Jitter clocks.
- Simplify your power supply design: Integrated LDOs providing < -75dBc PSRR on supply rails.
- AFE Interfacing: Programmable output swing and common mode voltage along with JESD204B and JESD204C support
- Full timing support: Support IEEE-1588v2 PTP software and 1PPS signal deviation far less than +/-5 ns
- Partial timing support: Less than +/- 1µs with PDVs in excess of 230µs.
Featured resources
- LMK5C33216 – Ultra-low jitter clock synchronizer with JESD204B for wireless communications with BAW
- LMK6C – Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator
- TICSPRO-SW – Texas Instruments Clocks and Synthesizers (TICS) Pro Software
- PLLATINUMSIM-SW – Texas Instruments PLLatinum Simulator Tool
Maximize system reliability and performance necessary in building automation systems using our BAW-based oscillators, clock generators and wireless MCUs
Building automation systems maximize safety, robustness and reliability at a scalable level. To obtain better performance, a complex and reliable network of accurate clock data is required. Our BAW-based products provide a solution that meets these needs.
- Reliability and robustness: BAW technology provides improved vibration and shock performance and 100x better MTBF than quartz resonator technologies.
- Performance: Our BAW-based products support an operating temperature range of -40 to 105C and a total frequency stability of +/- 25 ppm including 10 years of aging.
Featured resources
- LMK6C – Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator
- LMK3H0102 – Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 7-compliant referenceless clock generator
- CC2652RB – SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
Reduce space constraint concerns and provide high performance clocks to large number of medical system end points with our BAW-based products.
Performance, size and reliability are key metrics for medical systems. BAW technology can be used to exceed requirements for these metrics.
- Performance: Our network synchronizer products provide jitter performance clocks of 42 fs that are compliant with the JESD204B standard.
- Size: Integration of BAW into our products provides the opportunity to remove additional components and reduce the PCB space allocated to these devices and their external circuitry.
- Reliability: BAW technology provides improved vibration and shock performance over quartz resonator technologies.
Featured resources
- LMK05318B – Ultra-low jitter single channel network synchronizer clock with BAW
- LMK5B33216 – 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
- CC2652RB – SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator