RF & microwave

Delivering performance, efficiency and density for your RF systems

parametric-filterView all products
Texas Instruments delivers radio frequency (RF) solutions for aerospace, defense, automotive, communications, and test and measurement applications spanning Sub-1GHz up to 81GHz. Our solutions help enable features such as low latency, low noise and wide bandwidth, with products targeted for peak performance and integrated solutions minimizing size, weight and power.

Browse by category

General RF signal chain

RF diagram (19Nov2025) Component TI Offers_EERD1.44 Component TI Offers_EERD1.42 Digital processing Digital processing Sheet.3 Rectangle RF Switch RF Switch Sheet.5 Circle Component TI Offers_EERD1.40 Power amp monitoring Power amp monitoring Component TI Offers_EERD1.41 Clock generation & distribution Clock generation & distribution Sheet.9 Down converter mixer Down converter mixer Sheet.10 Up converter mixer Up converter mixer Triangle LNA LNA Dynamic connector_EERD2 Triangle.80 PA PA Dynamic connector_EERD2.82 Rectangle.109 ADC ADC Rectangle.112 DAC DAC Dynamic connector.121 Dynamic connector.122 Dynamic connector.124 Dynamic connector.125 Dynamic connector.127 Dynamic connector.128 Dynamic connector.134 Dynamic connector.135 Dynamic connector.136 Dynamic connector.137 Dynamic connector.138 Dynamic connector_EERD2.140 Dynamic connector.141 Dynamic connector_EERD2.153 Dynamic connector_EERD2.164 Sheet.32 Sheet.33 Circle.361 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Circle.361 Sheet.40 Sheet.41 Sheet.42 Dynamic connector.123 Component TI Offers_EERD1.377 Power detector Power detector Dynamic connector_EERD2.378 Component TI Offers_EERD1.379 Power detector Power detector Dynamic connector_EERD2.380 Component TI Offers_EERD1.381 Power detector Power detector Dynamic connector_EERD2.382 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Component TI Offers_EERD1.44 Sheet.70 Triangle right_EERD1.28 Cause 2 Sheet.73 RF VGA RF VGA Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Component TI Offers_EERD1.47 Triangle right_EERD1.28 Sheet.85 RF FDA RF FDA Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Antenna Component TI Offers_EERD1.394 Power detector Power detector Dynamic connector_EERD2.120 Dynamic connector.133 Dynamic connector.129 Dynamic connector.132 Dynamic connector_EERD2.87 Sheet.104 Component TI Offers_EERD1.399 Analog Front End Analog Front End Dynamic connector.130 Dynamic connector.104

Related categories

Reference designs related to RF & microwave

Use our reference design selection tool to find designs that best match your application and parameters.

Discover featured applications

Defense
Dominate the electromagnetic spectrum with products offering exceptional radio-frequency performance, a wide bandwidth, low latency, high integration and channel density, and synchronization.
Space
Deliver next-generation communication and imaging systems with low size, weight and power with our portfolio of radiation-hardened and radiation-tolerant RF components.
Wireless infrastructure
Enable high-performance, cost-optimized solutions with our portfolio of RF transceivers, designed with flexibility to accommodate a range of use cases.
Test & measurement
TI’s high-speed, low-latency and wide-bandwidth ADCs, DACs, clocks and RF amplifiers help ensure exceptional signal integrity and performance.

Dominate the electromagnetic spectrum with products offering exceptional radio-frequency performance, a wide bandwidth, low latency, high integration and channel density, and synchronization.

For over six decades, we have created high-performance devices with extended reliability for the defense market. Our commitment to long-term product availability helps you maintain projects with extended lifetimes, while our system engineers support you with detailed reference designs, application examples and component recommendations to meet demanding requirements in your defense-related designs.

Featured resources

REFERENCE DESIGNS
  • TIDA-010259 – Cascaded LMX1204 reference design
  • TIDA-010241 – Flexible power reference design for high performance Xilinx® and Intel® FPGA platforms
PRODUCTS
  • AFE7950 – 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW
  • TRF1208 – Near-DC to >8-GHz, 16dB gain, fully-differential RF amplifier

Deliver next-generation communication and imaging systems with low size, weight and power with our portfolio of radiation-hardened and radiation-tolerant RF components.

Our data converters, clocking products, amplifiers and system designs help you deliver the highest bandwidth with the widest radio-frequency (RF) coverage in harsh environments, as well as the ability to support multiple radar or communication channels with higher throughput in a smaller space.

Across mission requirements from low Earth orbit to deep space, a wider instantaneous bandwidth and broader RF coverage enable direct RF sampling. In phased-array systems, synchronizing a large number of channels is possible.

Featured resources

REFERENCE DESIGNS
  • TIDA-010260 – 4T5R space-grade integrated transceiver reference design
  • TIDA-010274 – Space-grade discrete RF sampling transceiver reference design
PRODUCTS
  • AFE7950-SP – Radiation-hardness-assured (RHA) 4-transmit 6-receive RF-sampling transceiver up to 12GHz
  • LMX2624-SP – 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
  • TRF0208-SP – Radiation-hardness-assured (RHA), near-DC to >8-GHz, fully-differential RF amplifier

Enable high-performance, cost-optimized solutions with our portfolio of RF transceivers, designed with flexibility to accommodate a range of use cases.

Our analog front-ends with integrated digital predistortion technology enable you to develop next-generation high-power base stations for 5G and beyond. Our RF-sampling transceivers feature multiband capabilities for a range of wireless applications, while the small size of our integrated zero-intermediate-frequency transceivers help limit power consumption. Our products allow you to invest in higher channel counts while minimizing size.

Featured resources

REFERENCE DESIGNS
  • HTK-3P-AGILEX-ESOM7 – HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs
  • ULTICHIP-3P-UC1046 – Ultichip Communication Technology small cell solutions based on UC1046 and AFE7769
PRODUCTS
  • OPA333 – Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier
  • AFE8190 – 16-channel RF-sampling transceiver
  • AFE7920 – 4-transmit, 4-receive, 2-feedback RF-sampling transceiver with dual DUC/DDC

TI’s high-speed, low-latency and wide-bandwidth ADCs, DACs, clocks and RF amplifiers help ensure exceptional signal integrity and performance.

With decades of innovation, we deliver high-performance solutions tailored for test and measurement applications. Our advanced analog-to-digital converters (ADCs), digital-to-analog-converters (DACs), clocks and RF amplifiers provide high speed, performance and reliability. Backed by long-term availability and expert support, our components empower you to build next-generation systems that push the boundaries of measurement accuracy and efficiency.

Featured resources

HARDWARE DEVELOPMENT
  • ADC12DJ5200RFEVM – ADC12DJ5200RF RF-sampling 12-bit dual 5.2GSPS or single 10.4GSPS ADC evaluation module
SOFTWARE DEVELOPMENT
  • TI-JESD204-IP – JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
  • PLLATINUMSIM-SW – Texas Instruments PLLatinum Simulator Tool
International Microwave Symposium (IMS)

Learn about the latest technologies for RF amplifiers, data converters, clocks and RF transceivers in booth 355.

arrow-right Visit event website